![Ruggedized RJ45 and USB Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type](img/cover.jpg)
SuperNine® Advanced Performance MIL-DTL-38999 Type Connectors with SuperSeal™ RJ45 and USB Technology. The high-speed commercial protocol interconnect with with superior sealing, grounding, and crimp contact termination
Ruggedized RJ45, USB and HDMI connectors for applications as diverse as military ground vehicles to in-flight entertainment. Mating interface and performance IAW MIL-DTL-38999 with the following advanced performance features:
- Shielded/grounded coupler designs in both receptacle and plug connectors
- Crimp, solder-cup, PC tail, and Quadrax contact/wire termination options
- RJ45 plug and/or jack interface options available in Cat 5e or Cat 6a in D38999 Series III connector type packaging
- USB 2.0, 3.0 and HDMI solutions in ruggedized D38999 packaging
- Superior sealing — IP67 open face and IP68 when mated — for complete system protection against water, sand and dust
- Intermateable, one-to-one equivalent solutions for other industry-standard commercial data interface field-duty connectors built IAW MIL-DTL-38999 Series III
SuperNine® Advanced Performance MIL-DTL-38999 Connector, Series III Type, with RJ45 and USB interface, Technical Reference
- Product Selection Guide
- Overview: Ruggedized RJ45 and USB Connectors
- Footprint Performance Specifications
- Recommended Panel Cutouts
- Modification Codes and Materials/Finishes
On this page...
- RJ45 SuperNine MIL-DTL-38999 Series III Type Connectors
- RJ45 Transient Voltage Suppression SuperNine MIL-DTL-38999 Series III Type Connectors
- USB 2.0/3.0 SuperNine MIL-DTL-38999 Series III Type Connectors
- MIL-DTL-38999 Series III Type HDMI 2.0 Connectors and Cable Assemblies
- SuperSeal™ USB 3.0 Type A Connectors
- SuperSeal™ USB 3.2 Gen 2 Type C Connectors
RJ45 SuperNine MIL-DTL-38999 Series III Type Connectors
The SuperSeal family of ruggedized Cat 5e and 6A SuperNine connectors are IP68 rated in the mated condition for reliable environmental field use. SuperSeal connectors provide military grade protection and durability for operational use under harsh environmental conditions. SuperSeal connectors benefit from increased operating temperature range, longer life cycle and, significantly improved vibration and shock performance. CAT 5e and 6A RJ45 Ethernet is the standard data communication protocol for gathering, distribution and sharing of C4ISR information to and from command and field units within military, police fire and rescue organizations. SuperSeal provides key performance benefits including superior sealing, grounding, and wire termination for more flexible and reliable communications in rugged field applications.
Reference
- Product Selection Guide
- Overview: RJ45 SuperNine MIL-DTL-38999 Series III Type Connectors
- Performance Specifications
![]() |
2330-0131
|
![]() |
233-312
|
![]() |
233-300
|
![]() |
233-301
|
![]() |
233-302
|
![]() |
233-303
|
![]() |
233-304
|
![]() |
233-305
|
![]() |
233-330
|
![]() |
2330-0003
|
RJ45 Transient Voltage Suppression SuperNine MIL-DTL-38999 Series III Type Connectors
Transient Voltage Suppression (TVS) technologies are designed to shunt voltage transients directly to ground before such surges can damage sensitive electronic equipment. Individual TVS diodes as well as diode modules are incorporated directly into the TVS filter connector package to provide optimal protection for either individual contacts or groups of contacts without significant increases in connector size or weight. RTCA DO-160 and other electrical performance standards define acceptable benchmarks for withstanding electromagnetic pulse, lightning strike, or other induced voltage surges in high-reliability systems. For high-speed signals, care must be taken in selecting diodes to minimize capacitance loading effects which can lead to signal loss. Glenair SuperSeal™ TVS-equipped RJ45 connectors have been engineered to transmit high-speed signals while providing indirect lightning strike protection in accordance with the RTCA DO-160 standard.
Reference
- Overview: RJ45 Transient Voltage Suppression SuperNine MIL-DTL-38999 Series III Type Connectors
- TVS Diode Performance Specifications and Power Selection
![]() |
244-001
|
![]() |
244-002
|
![]() |
244-003
|
![]() |
244-004
|
USB 2.0/3.0 SuperNine MIL-DTL-38999 Series III Type Connectors
SuperSeal is the SuperNine family of ruggedized connectors with for USB 2.0 and high-speed USB 3.0 commercial interfaces. Both versions are IP68 (mated) and IP67 (unmated) rated. This interface datalink solution provides outstanding performance for field applications such as dismounted soldier and other C4ISR missions. SuperSeal USB provides military grade connector performance including metal-to-metal grounding, polarization keying, and non-corrosive conductive material and finish options. The USB protocol allows simple plug-and-play connectivity and hot-swappable addition of external peripherals such as digitally-aided close air support technologies without restarting systems.
Reference
- SuperSeal™ Product Selection Guide
- Overview: USB 2.0/3.0 SuperNine MIL-DTL-38999 Series III Type Connectors
- Performance Specifications
![]() |
233-340
|
![]() |
233-342
|
![]() |
233-343
|
![]() |
233-344
|
![]() |
233-345
|
![]() |
233-370
|
![]() |
233-390
|
![]() |
233-392
|
![]() |
2330-0015
|
![]() |
2330-0445
|
![]() |
233-0450
|
MIL-DTL-38999 Series III Type HDMI 2.0 Connectors and Cable Assemblies
HDMI has become the defacto connector interface for the transmission of compressed and uncompressed high-resolution video and is widely supported across multiple manufacturer displays as the replacement for analog video transmission. The HDMI 2.0 standard provides greater audio and video signal capacity and is excellent for delivery of video and audio data where clear, high-quality reproduction is necessary. Although well-suited for commercial applications these interfaces are not designed for exposure to the harsh operating conditions encountered in military field use and harsh-environment aerospace applications. SuperSeal, the SuperNine product series for HDMI 2.0 resolves these shortcomings by introducing a ruggedized solution with increased operating temperature range, improved shock and vibration and IP68 mated and IP67 unmated performance.
Reference
- Product Selection Guide
- Overview: HDMI 2.0 Cable Assemblies
- HDMI Performance Specifications and Orientation Options
![]() |
233-360
|
![]() |
233-362
|
![]() |
233-363
|
![]() |
233-364
|
![]() |
233-365
|
![]() |
233-368
|
![]() |
2330-0455
|
SuperSeal™ USB 3.0 Type A Connectors
38999 Type SuperSeal™ Ruggedized Connectors offer outstanding Metal-to-Metal Grounding Sealing Performance for Commercial, USB 2.0, and High-Speed USB 3.0 Interfaces in a Standard 38999 Type Package
Note
USB 2.0 Type A Connectors
- USB 2.0 connectors are not recommended for new designs.
- Glenair USB 3.0 connectors are backwards-compatible with the USB 2.0 standard.
- For USB 3.2, please visit this page SuperSeal™ USB 3.2 Gen 2 Type C Connectors.
- Select USB 3.0 SuperSeal connectors from the list below.
![]() |
233-350SuperSeal™ Panel Mount USB 3.0 / USB 2.0 Receptacle Connectors
|
![]() |
233-352SuperSeal™ Receptacle with USB 3.0 / USB 2.0 Female Interface to PC Tail Termination
|
![]() |
233-357SuperSeal™ Panel Mount Receptacles with USB 3.0 / USB 2.0 to PC Tail Termination and Threaded Standoff
|
![]() |
233-353SuperSeal™ Receptacle with USB 3.0 / USB 2.0 Female Interface to Solder Cup Termination
|
![]() |
233-354SuperSeal™ Panel Mount Receptacles with USB 3.0 / USB 2.0 to Breakout Board Termination and Accessory Threads
|
![]() |
233-355SuperSeal™ USB 3.0 / USB 2.0 Female-to-Female Feed-thru Coupler
|
![]() |
233-358SuperSeal™ Plug Adapter for USB 3.0 / USB 2.0 Terminated Cordset
|
![]() |
2330-0445Glenair SuperSeal™ USB 3.0 / USB 2.0 Cable Jumpers, with SuperNine® Connectors to Standard USB Type A Plug
|
![]() |
2330-0450Glenair SuperSeal™ USB 3.0 / USB 2.0 Plug Cable Jumper, with Active Repeater
|
![]() |
233-392SuperSeal™ USB 3.0 / USB 2.0 Memory Stick
|
SuperSeal™ USB 3.2 Gen 2 Type C Connectors
38999 Type SuperSeal™ Ruggedized Connectors offer Outstanding Environmental Sealing and Metal-to-Metal Shell Grounding Performance for Commercial USB 3.2 Gen 2 Type C Interfaces in a Standard 38999 Type Package
![]() |
233-380
|
![]() |
233-382
|
![]() |
233-384
|
![]() |
233-388
|