SuperNine® MT Fiber Optic Connectors: Ruggedized, Harsh-Environment MT Connectors in MIL-DTL-38999 Connector Packaging

SuperNine® MT Fiber Optic Connectors
Glenair MXC Qualification Certificate
Glenair is qualified by US Conec to terminate 1 and 2 row PRIZM® MT and MXC® Ferrules for ribbon and round cable fiber. Certificate

High-Reliability, High-Density MT Ferrule Fiber Optics in Aerospace-Grade MIL-DTL-38999 Connectors

Series 183-002

MT fiber optic ferrules are super-high-density commercial interconnect inserts that accommodate up to 24 fibers in a compact and lightweight package. MT ferrules can be terminated with a wide range of optical media including flex circuitry, as well as ribbon and round cable. MT interconnects are typically used for backplanes or trunk lines — such as in commercial aircraft wiring — where one high density, multi-channel line feeds many branches.

Now, Glenair brings together the high-density of these proven-performance MT ferrules with the durable mating and harsh-environment performance of Glenair SuperNine® connectors — the "better than QPL" MIL-DTL-38999 Series III solution with advanced mating and anti-vibration / shock performance. Up to 24 fibers can be packaged in a single size 11 SuperNine® Series III Type connector. Four MT ferrules can be combined in one size 17 shell — for up to 96 fibers in a single connector. These 38999 Mil-Spec MT solutions are ideally suited for commercial aircraft avionics, military / defense applications and other harsh-environment applications that require rugged MT performance. Glenair SuperNine® MT connectors are stocked for complete flexibility in ordering. Simply choose connector configuration and number of desired MT ferrules for either singlemode or multimode use. MT ferrules and tools sold separately.

Reference

Product Datasheet

Related Glenair Content

Ruggedized, High-Density MT Ferrule Fiber Optics in Glenair Signature SuperNine® Aerospace-Grade MIL-DTL-38999 Connectors 183-002

183-002
Ruggedized, High-Density MT Ferrule Fiber Optics in Glenair Signature SuperNine® Aerospace-Grade MIL-DTL-38999 Connectors

  • Singlemode and multimode fiber
  • Low insertion loss
  • Environmental sealing: IP68 in the mated condition
  • Physical contact and expanded beam
  • Available in composite
SuperNine® MT Fiber Optic EMI/Environmental Backshell with Banding Porch and Strain Relief, 189-136

189-136
SuperNine® MT Fiber Optic EMI/Environmental Backshell with Banding Porch and Strain Relief

SuperNine® MT Fiber Optic Conduit Adapter, 189-133

189-133
SuperNine® MT Fiber Optic Conduit Adapter

SuperNine® MT Fiber Optic Metal and Composite Protective Covers

SuperNine® MT Fiber Optic Metal and Composite Protective Covers

660-023 and -024660-049 and -050