The high-performance MIL-DTL-38999 type fiber optic interconnect system with qualified MIL-PRF-29504/4 and /5 termini, successfully deployed in hundreds of commercial and military aerospace and other rugged applications — from F-16 upgrade systems to the revolutionary F-35 Joint Strike Fighter.
Glenair's complete line of multi-channel MIL-DTL-38999 Series III Type fiber optic products includes qualified size 16 MIL-PRF-29504 /4 and /5 precision ceramic termini, and commercial large-core and jewel size 16 termini, as well as high-density size 20 termini. Tight-tolerance fiber optic provides repeatable, reliable optical performance. Connectors, backshells, and accessories IAW MIL-DTL-38999 Series III (Glenair SuperNine®) are available in metal and composite versions.
![Style 1 Fiber Optic Socket Terminus, Size 16, 181-001 • M29504/05](img/181-001.jpg) |
Style 1 Size 16 fiber optic socket termini are IAW MIL-PRF-29504/5 and are compatible for use with MIL-DTL-38999 Series III size 16 contact arrangements. These snap-in, spring-loaded, butt-joint, rear-release termini feature precision ceramic ferrules for accurate fiber alignment. Typical insertion loss 0.3 dB. Fits 9/125 single mode and 50/125 and 62.5/125 multi mode, and other fiber sizes. Popular sizes in-stock for immediate, same-day shipment.
- Single or Multi Mode. Ceramic Ferrule. 0.3 dB Loss.
- SuperNine® MIL-DTL-38999 Type
|
![Style 1 Fiber Optic Pin Terminus, Size 16, 181-002 • M29504/04](img/181-002.jpg) |
Style 1 Size 16 fiber optic socket termini are IAW MIL-PRF-29504/5 and are compatible for use with MIL-DTL-38999 Series III size 16 contact arrangements. These snap-in, butt-joint, rear-release termini feature precision ceramic ferrules for accurate fiber alignment. Typical insertion loss 0.3 dB. Fits 9/125 single mode and 50/125 and 62.5/125 multi mode, and other fiber sizes. Popular sizes in-stock for immediate, same-day shipment.
- Single or Multi Mode. Ceramic Ferrule. 0.3 dB Loss.
- SuperNine® MIL-DTL-38999 Type
|
![Style 2 Fiber Optic Socket Terminus, Size 16, 181-009 • M29504/05](img/181-009.jpg) |
Style 2 Size 16 fiber optic socket termini are IAW MIL-PRF-29504 and are compatible for use with MIL-DTL-38999 Series III size 16 contact arrangements. These snap-in, spring-loaded, butt-joint, rear-release termini feature precision ceramic ferrules for accurate fiber alignment. Typical insertion loss 0.3 dB. Fits 9/125 single mode and 50/125 and 62.5/125 multi mode, and other fiber sizes supported by the mil spec. Popular sizes in-stock for immediate, same-day shipment.
- Single or Multi Mode. Ceramic Ferrule. 0.3 dB Loss.
- SuperNine® MIL-DTL-38999 Type
|
![Style 2 Fiber Optic Pin Terminus, Size 16, 181-010 • M29504/04](img/181-010.jpg) |
Style 2 Size 16 fiber optic pin termini are IAW MIL-PRF-29504 and are compatible for use with MIL-DTL-38999 Series III size 16 contact arrangements. These snap-in, butt-joint, rear-release termini feature precision ceramic ferrules for accurate fiber alignment. Typical insertion loss 0.3 dB. Fits 9/125 single mode and 50/125 and 62.5/125 multi mode, as well as other fiber sizes supported by the mil spec. Popular sizes are in-stock and ready for immediate, same-day shipment.
- Single or Multi Mode. Ceramic Ferrule. 0.3 dB Loss.
- SuperNine® MIL-DTL-38999 Type
|
![Size 16 Large-Core Fiber Optic Socket Terminus, 181-035](img/181-035.jpg) |
- SuperNine® MIL-DTL-38999 Type
|
![Large-Core Optical Fiber Pin Terminus, Size 16, 181-036](img/181-036.jpg) |
- SuperNine® MIL-DTL-38999 Type
|
![Fiber Optic Jewel Pin Terminus, Size 16, 181-052](img/181-052.jpg) |
- SuperNine® MIL-DTL-38999 Type
|
![Fiber Optic Jewel Socket Terminus, Size 16, 181-053](img/181-053.jpg) |
- SuperNine® MIL-DTL-38999 Type
|
![Size 16 Termini Pin and Socket Dust Caps, 187-019](img/187-019.jpg) |
Vinyl dust cap for size 16 termini with ø .0625 Ferrules Installs directly onto ferrule of 181-001, 181-002, 181-009, 181-010, 181-035, 181-036, 181-052 and 181-053 Termini.
- SuperNine® MIL-DTL-38999 Type
|
![Size 16 Termini Pin and Socket Dust Caps, 187-029](img/187-029.jpg) |
Vinyl dust cap for socket termini. Installs over the protective cover of 181-001, 181-009, 181-035, and over the alignment sleeve of 181-053 termini.
- SuperNine® MIL-DTL-38999 Type
|
![Size 20 Pin and Socket Terminus Vinyl Dust Caps, 187-266](img/187-266.jpg) |
Vinyl dust cap for size 20 termini fits over metal terminus body of 181-065 pin or 181-066 socket termini.
- SuperNine® MIL-DTL-38999 Type
|
![Dummy Terminus, 181-048-16](img/181-048-16.jpg) |
Size 16 Dummy Terminus/Sealing Plug for MIL-DTL-38999 Connectors
- SuperNine® MIL-DTL-38999 Type
|
![Fiber Optic Splice, 180-076](img/180-076.jpg) |
Fiber Optic Splice for use with 181-001 and 181-002 Rear-Release Termini
- SuperNine® MIL-DTL-38999 Type
|
![Fiber Optic Pin Terminus, Size 20, 181-065](img/181-065.jpg) |
- SuperNine® MIL-DTL-38999 Type
|
![Fiber Optic Socket Terminus, Size 20, 181-066](img/181-066.jpg) |
- SuperNine® MIL-DTL-38999 Type
|
![Plug Single Channel Fiber Optic Connector, Environmental Resistant for 181-001 Rear-Release Socket Termini, 180-071 (-6)](img/180-071-6.jpg) |
Tight-tolerance 180-071 single-channel fiber optic plug connectors are compatible with Size 16 snap-in, rear-release MIL-PRF-29504 socket termini (Glenair Series 181-001). Ultra miniature shell is precision-machined for optimum optical fiber alignment and low dB data loss performance. Backshell accessory threads support the wide range of Glenair fiber optic cable and conduit adapters. Keyed mating interface with five alternate polarizations protects against mis-mating.
- SuperNine® MIL-DTL-38999 Type
|
![Wall Mount Receptacle Single Channel Connector, Environmental Resistant for 181-002 Rear-Release Pin Termini, 180-071 (-3)](img/180-071-3.jpg) |
Tight-tolerance 180-071 single-channel fiber optic wall-mount receptacle connectors are compatible with Size 16 snap-in, rear-release MIL-PRF-29504 pin termini (Glenair Series 181-002). Ultra miniature shell is precision-machined for optimum optical fiber alignment and low dB data loss performance. Backshell accessory threads support the wide range of Glenair fiber optic cable and conduit adapters. Keyed mating interface with five alternate polarizations protects against mis-mating.
- SuperNine® MIL-DTL-38999 Type
|
![Jam Nut Mount Receptacle Single Channel Connector, Environmental Resistant for 181-002 Rear-Release Pin Termini, 180-071 (-4)](img/180-071-4.jpg) |
Tight-tolerance 180-071 single-channel fiber optic jam nut mount receptacle connectors are compatible with Size 16 snap-in, rear-release MIL-PRF-29504 pin termini (Glenair Series 181-002). Ultra miniature shell is precision-machined for optimum optical fiber alignment and low dB data loss performance. Backshell accessory threads support the wide range of Glenair fiber optic cable and conduit adapters. Keyed mating interface with five alternate polarizations protects against mis-mating.
- SuperNine® MIL-DTL-38999 Type
|
![Single Channel Fiber Optic Connector Backshell Environmental, Resistant for 180-071 Series Single Channel Fiber Optic Connectors, 189-055](img/189-055.png) |
- SuperNine® MIL-DTL-38999 Type
|
![Plug and Receptacle Protective Covers for Single Channel 180-071 Series Fiber Optic Connectors, 189-047](img/189-047.jpg) |
- SuperNine® MIL-DTL-38999 Type
|
![Plug, Multi-Channel, 180-091 (06)](img/180-091-06.jpg) |
Tight-tolerance MIL-DTL-38999 Series III type Cable Plug. Compatible with Size 16 snap-in, rear-release MIL-PRF-29504 pin and socket termini (Glenair Series 181-001 and 181-002). Integral EMI/RFI ground spring for hybrid electrical/fiber contact applications. Precision-manufactured for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling mechanism and environmental sealing for use in high vibration, shock, and high altitude aerospace and military/defense applications. Coupling nut and connector body materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to thirty-seven singlemode and multimode termini.
- SuperNine® MIL-DTL-38999 Type
|
![In-Line Receptacle, Multi-Channel, 180-091 (05)](img/180-091-05.jpg) |
Tight-tolerance MIL-DTL-38999 Series III type In-Line Receptacle. Compatible with Size 16 snap-in, rear-release MIL-PRF-29504 pin and socket termini (Glenair Series 181-001 and 181-002). Features support hybrid electrical/fiber contact applications. Precision-manufactured for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling and environmental sealing for use in high vibration, shock, and high altitude aerospace and military/defense applications. Shell materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to thirty-seven singlemode and multimode termini.
- SuperNine® MIL-DTL-38999 Type
|
![Jam Nut Receptacle, Multi-Channel, 180-091 (08)](img/180-091-08.jpg) |
Tight-tolerance MIL-DTL-38999 Series III type Jam-Nut Receptacle. Compatible with Size 16 snap-in, rear-release MIL-PRF-29504 pin and socket termini (Glenair Series 181-001 and 181-002). Features support hybrid electrical/fiber contact applications. Precision-manufactured for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling and environmental sealing for use in high vibration, shock, and high altitude aerospace and military/defense applications. Shell materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to thirty-seven singlemode and multimode termini.
- SuperNine® MIL-DTL-38999 Type
|
![Wall Mount Receptacle, Round Holes, Multi-Channel, 180-091 (H7)](img/180-091-h7.jpg) |
Tight-tolerance MIL-DTL-38999 Series III type Wall-Mount Receptacle, round holes. Compatible with Size 16 snap-in, rear-release MIL-PRF-29504 pin and socket termini (Glenair Series 181-001 and 181-002). Features support hybrid electrical/fiber contact applications. Precision-manufactured for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling and environmental sealing for use in high vibration, shock, and high altitude aerospace and military/defense applications. Shell materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to thirty-seven singlemode and multimode termini.
- SuperNine® MIL-DTL-38999 Type
|
![Wall Mount Receptacle, Slotted Holes, Multi-Channel, 180-091 (S7)](img/180-091-s7.jpg) |
Tight-tolerance MIL-DTL-38999 Series III type Wall-Mount Receptacle, slotted holes. Compatible with Size 16 snap-in, rear-release MIL-PRF-29504 pin and socket termini (Glenair Series 181-001 and 181-002). Fully shielded for hybrid electrical contact applications. Precision-manufactured for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling and environmental sealing for use in high vibration, shock, and high altitude aerospace and military/defense applications. Shell materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to thirty-seven singlemode and multimode termini.
- SuperNine® MIL-DTL-38999 Type
|
![Wall Mount Receptacle, Threaded Holes, Multi-Channel, 180-091 (T7) (TM)](img/180-091-t7-tm.jpg) |
Tight-tolerance MIL-DTL-38999 Series III type Wall-Mount Receptacle, threaded holes. Compatible with Size 16 snap-in, rear-release MIL-PRF-29504 pin and socket termini (Glenair Series 181-001 and 181-002). Fully shielded for hybrid electrical contact applications. Precision-manufactured for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling and environmental sealing for use in high vibration, shock, and high altitude aerospace and military/defense applications. Shell materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to thirty-seven singlemode and multimode termini.
- SuperNine® MIL-DTL-38999 Type
|
![Protective Covers, 660-023, 660-024 • 660-049, 660-050](img/660-023-and-660-024-660-049-and-660-050.jpg) |
- 660-023
Metal Plug Cover
- 660-024
Metal Receptacle Cover
- 660-049
Composite Plug Cover
- 660-050
Composite Receptacle Cover
- SuperNine® MIL-DTL-38999 Type
|
![ProSeal™ Threaded-Closure Seal, Full Environmental, 667-448](img/667-448.jpg) |
- Threaded closure
- Full environmental protection
- Self-aligning
- Positive spring-action in closed position. Locks open at approximately 105° from receptacle face.
- SuperNine® MIL-DTL-38999 Type
|
![Self-Locking Banding Backshell with Strain Relief, 189-016](img/189-016.jpg) |
Band-in-a-Can type backshell ideally suited for hybrid fiber optic and electrical applications which require a cable shield termination as well as light-duty cable strain relief.
- SuperNine® MIL-DTL-38999 Type
|
![Self-Locking Banding Backshell with Strain Relief and Bend Restrictor, 189-037](img/189-037.jpg) |
Band-in-a-Can type backshell ideally suited for hybrid fiber optic and electrical applications which require a cable shield termination as well as a bend-restricting strain relief. Band porch may also be used for termination of F/O cable Kevlar strength member.
- SuperNine® MIL-DTL-38999 Type
|
![Composite Thermoplastic Backshell, FiberCon, 377-014](img/377-014.jpg) |
Series 377-014 FiberCon environmental composite backshell with swept 45° and 90° profiles are ideal for damage-free fiber media routing. Backshells offer a full range of connector-to-conduit adapters. Anti-decoupling device for improved vibration resistance, and detents to allow for axial positioning (clocking) of backshell adapter. Special wire grommet ensures axial alignment of fiber media. Optional purple color readily identifies fiber runs (purple conduit also available).
- SuperNine® MIL-DTL-38999 Type
|
![Composite Backshell with Optional Strain Relief Adapter, FiberCon, 377-040](img/377-040.jpg) |
Series 377-040 FiberCon environmental composite backshell with straight or swept 90° profiles are designed for damage-free fiber media routing. Series is supplied with a strain relief nut and fiber axial alignment grommet. Optional shrink boot and banding adapter available for hybrid electrical/FO applications that require support for cable shield termination. Anti-decoupling device for improved vibration resistance, and detents to allow for axial positioning (clocking) of 90° backshell adapter.
- SuperNine® MIL-DTL-38999 Type
|
![Composite Backshell with Helical Conduit Adapter, FiberCon, 377-041](img/377-041.jpg) |
Series 377-041 FiberCon environmental composite backshell with straight or swept 90° profiles are designed for damage-free fiber media routing. Series is supplied with a strain relief nut and fiber axial alignment grommet. Optional shrink boot and banding adapter available for hybrid electrical/FO applications that require support for cable shield termination. Anti-decoupling device for improved vibration resistance, and detents to allow for axial positioning (clocking) of 90° backshell adapter.
- SuperNine® MIL-DTL-38999 Type
|
![Composite Backshell with Helical Conduit Adapter, 189-038](img/189-038.jpg) |
Series 189-038 composite backshell with straight, 45°, or 90° profiles are designed for non-environmental convoluted tubing attachment without strain relief or fiber media axial alignment grommet. Supports standard Series 74 Teflon-type convoluted tubing and PEEK conduit tubing attachment with integral lamp thread type nut. Anti-decoupling device for improved vibration resistance. Optional black Dacron overbraiding available.
- SuperNine® MIL-DTL-38999 Type
|
![Composite Backshell with Helical Conduit Adapter for PEEK Only, 712-416](img/712-416.jpg) |
Series 712-416 composite backshell, straight only, designed for PEEK convoluted tubing attachment without strain relief or fiber media axial alignment grommet. Conduit terminated with integral lamp thread type nut. Anti-decoupling device for improved vibration resistance. Optional drain hole for aerospace SWAMP-zone applications.
- SuperNine® MIL-DTL-38999 Type
|
![Cable Bulkhead Adapter with Strain Relief and Braid Sock, 630-015](img/630-015.jpg) |
Series 630-015 fiber optic cable bulkhead adapter may be ordered with optional shrink sleeving and/or shielded jam nut assembly for use with Kevlar-equipped fiber optic cable applications. Available in aluminum, composite, or stainless steel.
- SuperNine® MIL-DTL-38999 Type
|
![Glenair ASAP Overmolded Fiber Optic Cable Sets, FO1000](img/fo1000.jpg) |
The World's Only Short Lead-Time Source for Harsh Environment Overmolded F/O Cable Assemblies
- Flexible, crush-resistant harsh-environment polyurethane overmolding
- Singlemode or multimode fiber media
- Plug, jam-nut receptacle, in-line and wall-mount D38999 connector configurations
- Military standard dust caps and connector accessories
- MIL-PRF-29504 approved termini
- Multichannel capability: from 2 to 37 channels
- Custom lengths available
- SuperNine® MIL-DTL-38999 Type
|
![Glenair ASAP Wired Polymer and Metal-Core F/O Conduit Assemblies, FO1001](img/fo1001.jpg) |
Flexible, Lightweight, Crush Resistant Conduit — The Ultimate Fiber Optic Wire Protection Assembly
- FEP (High-Temperature PTFE Fluoropolymer), PEEK (Halogen Free, Lightweight) and Metal-Core (EMI and Crush Proof) Versions
- Nine standard material packages
- Shielded and un-shielded designs
- Single and multimode fiber media
- D38999 Series III connectors in aluminum, composite or stainless steel
- Plug, jam-nut receptacle, in-line and wall-mount receptacle configurations
- MIL-PRF-29504 qualified termini
- Multichannel capability: from 2 to 37 channels
- SuperNine® MIL-DTL-38999 Type
|
![Field-Repairable Fiber Optic Assembly with Bend Restrictor, FO1002](img/fo1002.jpg) |
The Ideal Solution for Combined Environmental Resistance, Field Repairability and Kevlar® Termination
- MIL-DTL-38999 Series III connectors in aluminum, composite or stainless steel
- Glenair banding backshells with flex-nut strain-relief in aluminum, composite or stainless steel
- Plug, jam-nut receptacle, in-line and wall-mount receptacle configurations
- Single and multimode fiber media
- Military standard dust caps
- MIL-PRF-29504 qualified termini
- Multichannel capability: from 2 to 37 channels
- SuperNine® MIL-DTL-38999 Type
|
![Fiber Optic Inside-the-Box Receptacle/Pigtail Assembly, D38999 Series III to ST, FC, SC, LC, and SMA, FO1003](img/fo1003.jpg) |
Glenair Terminated and Optically Tested Receptacle/Pigtail Assemblies Are Ready When You Are
- Jam-nut and wall mount D38999 Series III type fiber optic receptacle connectors in aluminum, composite or stainless steel
- ST, FC, SC, LC and SMA to D38999 Series III configurations
- Single and multimode fiber media
- Military standard dust caps
- MIL-PRF-29504 approved termini
- Multichannel capability: from 2 to 37 channels
- Custom lengths available
- SuperNine® MIL-DTL-38999 Type
|
![Inside-the-Box Pigtail Assembly with FiberCon Backshell, D38999 Series III to ST, FC, SC, LC, and SMA, FO1004](img/fo1004.jpg) |
Strain-Relief and Fiber Alignment Pigtail Assembly Ensures Low dB Data Loss Optical Performance
- Jam-nut and wall mount D38999 Series III type fiber optic receptacle connectors in aluminum, composite or SST
- ST, FC, SC, LC and SMA to D38999 Series III Configurations
- Grommet sealing and micro-alignment backshells in aluminum, composite and SST
- Singlemode and multimode fiber media
- Mil-Std dust caps
- MIL-PRF-29504 Termini
- SuperNine® MIL-DTL-38999 Type
|
![Inside-the-Box Pigtail Conduit Assembly, D38999 Series III to ST, FC, SC, LC, and SMA, FO1005](img/fo1005.jpg) |
The Perfect Amount of Mechanical Protection for Fiber Media in Non-Environmental Applications
- Jam-nut and wall mount D38999 Series III type fiber optic receptacle connectors in aluminum, composite or SST
- ST, FC, SC, LC, and SMA to D38999 Series III configurations
- High-temperature and halogen free protective convoluted tubing options
- Single and multimode fiber media
- Mil-standard dust caps
- MIL-PRF-29504 termini
- Customer-specified overall and break-out lengths available
- SuperNine® MIL-DTL-38999 Type
|